20.2.2.2 Interactive Mode

The Interactive (GUI) mode in the PolarFire SoC MSS Configurator provides the following high-level options.
Table 20-15. Configurator-Project Menu Options
OptionDescription
NewStarts configuring a new MSS subsystem.
OpenOpens a configuration (.cfg) file.
Save/Save AsSaves the current configuration of the MSS subsystem to a configuration (.cfg) file.
GenerateGenerates MSS configuration (.xml) and component (.cxz) files after configuring the MSS subsystem.
CloseCloses the current configuration (.cfg) file.

PolarFire SoC MSS Configurator can also be invoked in GUI mode for a specific configuration file as below:

  • Windows:
    <Libero SoC or Standalone MSS Configurator installation area>\bin64\pfsoc_mss.exe 
    -CONFIGURATION_FILE:<absolute or relative path for configuration file name (.cfg)> 
    -OUTPUT_DIR:<absolute or relative path for output directory>
  • Linux:
    <Libero SoC or Standalone MSS Configurator installation area>/bin64/pfsoc_mss.exe
    -CONFIGURATION_FILE:<absolute or relative path for configuration file name (.cfg)> 
    -OUTPUT_DIR:<absolute or relative path for output directory> 
Important: -OUTPUT_DIR is an optional argument in GUI mode. If specified, the default output directory location in GUI will always point to the specified location.