19.5 Report Conclusion
(Ask a Question)When MSVT completes successfully, the report shows the following final message:
Design has met 2 switches separation requirement
MSVT Check succeeded.
Number of errors: 0
Note: In the message above,
number of
errors
shows the total number of errors that MSVT reported in the output
report.The report shows the following final message for MSVT separation criteria failure:
Design failed for 2 switches separation requirement
MSVT Check failed.
Number of errors: 7
You can now program your FPGA with the generated programming file.