22.3 SoftConsole

SoftConsole is a software development environment for the rapid development of bare metal- and RTOS-based C/C++ software. It supports:

  • Development and debugging for all Microchip SoC FPGAs and 32-bit soft IP CPUs
  • GNU GCC/GDB/Binutils-based toolchains
  • RISC-V emulator using Antmicro Renode™
  • Static code analysis to detect bugs and undefined behavior
  • Debugging and programming using GDB and FlashPro
  • Resource-constrained embedded targets with Newlib C standard library

For more information, see Microchip SoftConsole.