4.5.2 Disabling Internet Access to Libero

You can disable access to the Internet or disable the Libero automatic software update feature. This is useful if you use Libero SoC Design Suite in a secure environment. This can also reduce the wait time when launching Libero. However, disabling Internet access will not allow you to receive the latest Libero updates until you connect to the Internet.

To disable Internet access to Libero, perform the following procedure:

  1. On the Project menu, click Preferences.
    The Preference dialog appears.
  2. Click Software update, and then click either Do not check for updates or Remind me at startup.
  3. Click Internet Access and uncheck Allow Access to Internet.
  4. Click OK.