14.3 Power Options

Allows you to set options that affect graphical and textual reports.

To open the SmartPower Power Options dialog box:
  1. From the File menu, choose Options.
  2. Select the Options panel in the Power Report dialog box.
  3. Click the
    ???
    icon in the SmartPower toolbar.
    Figure 14-64. SmartPower Preferences Dialog Box
    ???
    The dialog box has two sections: Units and Use Toggle Rates.
    • Units: sets unit preferences for power (W, mW, and uW) and frequency (Hz, KHz, and MHz).
    • Use toggle rates: when checked, the data frequency of all the clock domains is defined as a function of the clock frequency. This updates the data frequency automatically when you update the clock frequency. Toggle rates allow you to specify the data frequency as a percentage of clock frequency, but you can no longer specify the data frequency as a number, only as a percentage of the clock frequency. To specify data frequencies, clear the Use toggle rates option in the Preferences window.

    You can set the data frequency percentage when you create a new clock domain with toggle rates active. In addition, when toggle rates are active you can set the data frequency percentage in the Domain and Frequencies tabs.

    Figure 14-65. Create Clock Domain – Toggle Rates Enabled
    ???