8.1.4.5 Canvas Window
(Ask a Question)The Canvas Window displays the:
- RTL view
- Hierarchical Post-Synthesis view
- Flat Post-Compile view
- Flat Post-Compile Cone view
- Cones view
- Opened HDL files (not available in the Flat Post-Compile view)
- Start Page—when no netlist views are opened
When a view is opened, a view tab is added across the top of the Canvas
window for ease of switching between views.
Important: To get a larger display area for the
Canvas view, hide the Design Tree Window ( ) and hide the Log window ( ) Hiding the Log window and the Design
Tree window leaves more display area for the
Canvas window. Alternatively, press
CTRL+W to maximize the work area.
Icons in the Canvas window allow you to:
- Traverse vertically up (Pop) or down (Push) the design hierarchy
- Navigate horizontally across different pages of the design view
- Zoom in/out of the design view
- Trace critical nets to the driver/load
- Create logical cones for debugging
- Control the color display the design objects