7.19 Appendix D – Component Types

A component instance is a block-like item with pins on either side, connected to create designs. You might have multiple instances of a single component in your design. You usually have custom connections for each instance that differ from other instances of the same component.

The following table lists the component types and its diagrammatic representation in the SmartDesign canvas.

Table 7-10. Component Types in the SmartDesign Tool and Tooltip
IconTypes of Design ComponentsTooltip Information
A picture containing text, electronics, circuit Description automatically generated
Configured IP Core ComponentComponent: my_pcie Core: PF_PCIE 1.0.217
A picture containing text, electronics, circuit Description automatically generated
IP Core directly instantiated from the CatalogCore: PF_PCIE 1.0.217
Block ComponentBlock: prep1
Chart Description automatically generated
SmartDesign ComponentSmartDesign: mytop
Parameterized HDL Core ModulesHDL Core: mux4
HDL ModuleHDL:adder_shifter32
Library MacroMacro: RAM64x12