9.11 Export Physical Constraints (PDC)
(Ask a Question)The I/O Editor allows you to export the physical constraints (I/O Constraints and Floorplan Constraints) of the design in a PDC file to any file location on your disk. You can export the User constraints or the Full constraints of the design. The I/O PDC files can be exported (File > Export Physical Constraint (PDC) > I/O Constraint), as shown in the following figure.