4.5.3.2 Downloading IP Cores with an Internet Connection
(Ask a Question)There are two methods to download individual IP cores with an internet connection:Figure 4-4. Downloading Cores from the
Catalog
- Download individual IP cores by double-clicking them one at a time. See 1 highlighted in the following image.
- Download all the available IP cores in the Libero Catalog by clicking Download them now!. See 2 highlighted in the following image.