6.2.2 Synthesis
(Ask a Question)During Synthesis, the Libero SoC software adds instances of BLOCK_INTERFACE_I*
to the block. These instances are virtual buffers added to:
- Improve timing values for the block.
- Provide a clear interface to the floorplan.
- Help with clustering constraints.
The BLOCK_INTERFACE_I*
instances are removed when the block is
published.