Jump to main content
Libero SoC Design Suite Help Documentation v2024.2
Search
Home
9
I/O Editor
Information about I/O Editor
9.2
Port View
9.2.2
Direction
v2024.2
9
I/O Editor
Information about I/O Editor
9
Introduction
9.1
Invoking the I/O Editor
9.2
Port View
9.2.1
Port Name
9.2.2
Direction
9.2.3
I/O Standard
9.2.4
Pin Number
9.2.5
Locked
9.2.6
Macro Cell
9.2.7
Bank Name
9.2.8
User I/O Lock Down
9.2.9
I/O State in Flash*Freeze Mode
9.2.10
Clamp Diode
9.2.11
Resistor Pull
9.2.12
I/O Available in Flash*Freeze Mode
9.2.13
Use I/O Calibration from the Lane
9.2.14
Schmitt Trigger
9.2.15
Vcm Input Range
9.2.16
On-Die Termination
9.2.17
ODT Static
9.2.18
ODT Dynamic
9.2.19
ODT Value
9.2.20
ODT Imp (Ohm)
9.2.21
Low Power Exit
9.2.22
Input Delay
9.2.23
Slew
9.2.24
Pre-Emphasis
9.2.25
Output Drive
9.2.26
Impedance
9.2.27
Output Load
9.2.28
Source Termination
9.2.29
Output Delay
9.3
Pin View
9.4
Package View
9.5
Interface—Specific I/Os and Views
9.6
Memory Interface View
9.7
XCVR View
9.8
IOD View
9.9
Floorplanner View
9.10
Other I/O Editor Windows
9.11
Export Physical Constraints (PDC)
9.12
Appendix
9.2.2 Direction
(Ask a Question)
Non-editable field that denotes Input, Output, or Inout.