9.5.1 Interface—Specific I/O Views
(Ask a Question)In addition to the Pin view, Port view and Package view, the I/O Editor
provides three views specific to PolarFire-supported interfaces I/Os:
- Memory View—for I/O pin assignments of Memory interfaces such as DDR3/4, LPDDR3, and QDR.
- XCVR View—Presents a physical view of the Transceiver connectivity, including Transceiver lanes, Reference Clock (REFCLK), and Transmit PLL lines.
- IOD Lane Controller View—Presents the I/O Digital block view, used for non-memory interfaces using the FPGA I/Os.