3.1 Overview
(Ask a Question)Smart high-level synthesis (SmartHLS™) Compiler is an Eclipse-based integrated development environment that takes C++ software code as input and generates a SmartDesign IP component (Verilog HDL) as an output. Hardware engineers can instantiate the generated SmartDesign IP component in the SmartDesign Canvas available in Libero® SoC design suite to build an FPGA system.

SmartHLS automatically compiles a C/C++ program into hardware described in Verilog HDL (Hardware Description Language). The generated hardware can be programmed onto an Microchip® FPGA (Field-Programmable Gate Array). Hardware implemented on an FPGA can provide 2-10X performance and power benefits over the same computation running on regular processors.
SmartHLS includes C/C++ to Verilog high-level synthesis tool and is tested on Windows and Linux 64-bit Operating systems.
The following table describes each document shipped with SmartHLS.
Document Title | Description |
---|---|
Getting Started | Installation and a quick start guide |
User Guide | How to use SmartHLS™ to generate hardware |
Optimization Guide | How to optimize the generated hardware |
Hardware Architecture | Synthesized hardware architecture |
SmartHLS Pragmas Manual | Pragmas manual |
Constraints Manual | Constraints manual |
License Setup | How to set up a license for SmartHLS |
Supported FPGA Devices | Supported FPGA devices |
Supported Libero® Version | Supported Libero version |
Frequently Asked Questions | Frequently asked questions |
SmartHLS Migration Guide | SmartHLS Migration Guide |
Technical Support | How to create tech support cases and post to our forum |
For detailed trainings on using SmartHLS and example applications, see our GitHub Examples repository.