16.3.3 IO1
(Ask a Question)16.3.3.1 BIBUF
(Ask a Question)Bidirectional Buffer.

Input | Output |
---|---|
D, E, PAD | PAD, Y |
MODE | E | D | PAD | Y |
---|---|---|---|---|
OUTPUT | 1 | D | D | D |
INPUT | 0 | X | Z | X |
INPUT | 0 | X | PAD | PAD |
16.3.3.2 BIBUF_DIFF
(Ask a Question)Bidirectional Buffer, Differential I/O.
Input | Output |
---|---|
D, E, PADP, PADN | PADP, PADN, Y |
MODE | E | D | PADP | PADN | Y |
---|---|---|---|---|---|
OUTPUT | 1 | 0 | 0 | 1 | 0 |
OUTPUT | 1 | 1 | 1 | 0 | 1 |
INPUT | 0 | X | Z | Z | X |
INPUT | 0 | X | 0 | 0 | X |
INPUT | 0 | X | 1 | 1 | X |
INPUT | 0 | X | 0 | 1 | 0 |
INPUT | 0 | X | 1 | 0 | 1 |
16.3.3.3 CLKBIBUF
(Ask a Question)Bidirectional Buffer with Input to global network.
Input | Output |
---|---|
D, E, PAD | PAD, Y |
D | E | PAD | Y |
---|---|---|---|
X | 0 | Z | X |
X | 0 | 0 | 0 |
X | 0 | 1 | 1 |
0 | 1 | 0 | 0 |
1 | 1 | 1 | 1 |
16.3.3.4 CLKBUF
(Ask a Question)Input Buffer to global network.

Input | Output |
---|---|
PAD | Y |
PAD | Y |
---|---|
0 | 0 |
1 | 1 |
16.3.3.5 CLKBUF_DIFF
(Ask a Question)Differential I/O macro to global network, Differential I/O.
Input | Output |
---|---|
PADP, PADN | Y |
PADP | PADN | Y |
---|---|---|
Z | Z | Y |
0 | 0 | X |
1 | 1 | X |
0 | 1 | 0 |
1 | 0 | 1 |
16.3.3.6 INBUF
(Ask a Question)Input Buffer.

Input | Output |
---|---|
PAD | Y |
PAD | Y |
---|---|
Z | X |
0 | 0 |
1 | 1 |
16.3.3.7 INBUF_DIFF
(Ask a Question)Input Buffer, Differential I/O.
Input | Output |
---|---|
PADP, PADN | Y |
PADP | PADN | Y |
---|---|---|
Z | Z | X |
0 | 0 | X |
1 | 1 | X |
0 | 1 | 0 |
1 | 0 | 1 |
16.3.3.8 IOINFF_BYPASS
(Ask a Question)The I/O input bypass macro is available in post-layout netlist only.

Input | Output |
---|---|
A | Y |
A | Y |
---|---|
0 | 0 |
1 | 1 |
16.3.3.9 IOENFF_BYPASS
(Ask a Question)The I/O enable bypass macro is available in post-layout netlist only.

Input | Output |
---|---|
A | Y |
A | Y |
---|---|
0 | 0 |
1 | 1 |
16.3.3.10 IOOUTFF_BYPASS
(Ask a Question)The I/O output bypass macro is available in post-layout netlist only.

Input | Output |
---|---|
A | Y |
A | Y |
---|---|
0 | 0 |
1 | 1 |
16.3.3.11 IOPAD_BI
(Ask a Question)The I/O output bypass macro is available in post-layout netlist only.

Input | Output |
---|---|
D, E, PAD | PAD, Y, Y_HW |
MODE | E | D | PAD | Y | Y_HW |
---|---|---|---|---|---|
OUTPUT | 1 | D | D | D | D |
INPUT | 0 | X | Z | X | X |
INPUT | 0 | X | PAD | PAD | PAD |
16.3.3.12 IOPADP_BI
(Ask a Question)The I/O PAD bi-directional macro is available in post-layout netlist only.

Input | Output |
---|---|
N2PIN_P, OIN_P, EIN_P, PAD_P | PAD_P, IOUT_P, IOUT_HW_P |
MODE | EIN_P | OIN_P | PAD_P | N2PIN_P | IOUT_P | OUT_HW_P |
---|---|---|---|---|---|---|
OUTPUT | 1 | 0 | 0 | 1 | 0 | 0 |
OUTPUT | 1 | 1 | 1 | 0 | 1 | 1 |
INPUT | 0 | X | Z | Z | X | X |
INPUT | 0 | X | 0 | 0 | X | X |
INPUT | 0 | X | 1 | 1 | X | X |
INPUT | 0 | X | 0 | 1 | 0 | 0 |
INPUT | 0 | X | 1 | 0 | 1 | 1 |
16.3.3.13 IOPADN_BI
(Ask a Question)The I/O PAD bi-directional macro is available in post-layout netlist only.

Input | Output |
---|---|
OIN_P, EIN_P, PAD_P | PAD_P, N2POUT_P |
MODE | EIN_P | OIN_P | PAD_P | N2POUT_P |
---|---|---|---|---|
OUTPUT | 1 | 1 | 0 | 0 |
OUTPUT | 1 | 0 | 1 | 1 |
INPUT | 0 | X | Z | X |
INPUT | 0 | X | 0 | X |
INPUT | 0 | X | 1 | X |
INPUT | 0 | X | 0 | 0 |
INPUT | 0 | X | 1 | 1 |
16.3.3.14 IOPADP_IN
(Ask a Question)The I/O PAD input macro is available in post-layout netlist only.

Input | Output |
---|---|
PAD_P, N2PIN_P | IOUT_P, IOUT_HW_P |
PAD_P | N2PIN_P | IOUT_P | IOUT_HW_P |
---|---|---|---|
Z | X | X | X |
0 | X | 0 | 0 |
1 | X | 1 | 1 |
16.3.3.15 IOPADN_IN
(Ask a Question)The I/O PAD input macro is available in post-layout netlist only.

Input | Output |
---|---|
PAD_P | N2POUT_P |
PAD_P | N2POUT_P |
---|---|
0 | 1 |
1 | 0 |
16.3.3.16 IOPADP_TRI
(Ask a Question)The I/O PAD tristate output macro is available in post-layout netlist only.

Input | Output |
---|---|
OIN_P, EIN_P | PAD_P |
OIN_P | EIN_P | PAD_P |
---|---|---|
X | 0 | Z |
OIN_P | 1 | OIN_P |
16.3.3.17 IOPADN_TRI
(Ask a Question)The I/O PAD tristate output macro is available in post-layout netlist only.

Input | Output |
---|---|
OIN_P, EIN_P | PAD_P |
OIN_P | EIN_P | PAD_P |
---|---|---|
X | 0 | Z |
0 | 1 | 1 |
1 | 1 | 0 |
16.3.3.18 IO_DIFF
(Ask a Question)The I/O Differential macro is available only in post-layout netlist (place holder to reserve the N location).

Input = YIN
16.3.3.19 IOTRI_OB_EB
(Ask a Question)The I/O feed through macro is available in post-layout netlist only.

Input | Output |
---|---|
D, E | DOUT, EOUT |
D | DOUT |
---|---|
0 | 0 |
1 | 1 |
E | EOUT |
---|---|
0 | 0 |
1 | 1 |
16.3.3.20 IOBI_IB_OB_EB
(Ask a Question)The I/O feed through macro is available in post-layout netlist only.

Input | Output |
---|---|
D, E, YIN | DOUT, EOUT, Y |
D | DOUT |
---|---|
0 | 0 |
1 | 1 |
E | EOUT |
---|---|
0 | 0 |
1 | 1 |
YIN | Y |
---|---|
0 | 0 |
1 | 1 |
16.3.3.21 OUTBUF
(Ask a Question)Output buffer.

Input | Output |
---|---|
D | PAD |
D | PAD |
---|---|
0 | 0 |
1 | 1 |
16.3.3.22 OUTBUF_DIFF
(Ask a Question)Output buffer, Differential I/O.
Input | Output |
---|---|
D | PADP, PADN |
D | PADP | PADN |
---|---|---|
0 | 0 | 1 |
1 | 1 | 0 |
16.3.3.23 TRIBUFF
(Ask a Question)Tristate output buffer.

Input | Output |
---|---|
D, E | PAD |
D | E | PAD |
---|---|---|
X | 0 | Z |
D | 1 | D |
16.3.3.24 TRIBUFF_DIFF
(Ask a Question)Tristate output buffer, Differential I/O.
Input | Output |
---|---|
D, E | PADP, PADN |
D | E | PADP | PADN |
---|---|---|---|
X | 0 | Z | Z |
0 | 1 | 0 | 1 |
1 | 1 | 1 | 0 |
16.3.3.25 DDR_IN
(Ask a Question)The DDR_IN macro is available for both pre-layout and post-layout simulation flows. It consists of two SLE macros and a latch. The input D must be connected to an I/O.
Input | Output | |
---|---|---|
Name | Function | Name |
D | Data input | QR QF |
CLK | Clock input | |
EN | Active High CLK enable | |
ALn | Asynchronous load. This active low signal either sets the register or clears the register depending on the value of ADn. | |
ADn1 | Static asynchronous load data. When ALn is active, QR and QF go to the complement of ADn. | |
SLn | Synchronous load. This active low signal either sets the register or clears the register depending on the value of SD, at the rising edge of CLK. | |
SD1 | Static synchronous load data. When SLn is active (that is, low), QR and QF go to the value of SD at the rising edge of CLK. |
- ADn and SD are static inputs defined at design time and need to be tied to 0 or 1.
ALn | CLK | EN | SLn | dfn+1 (Internal Signal) | QRn+1 | QFn+1 |
---|---|---|---|---|---|---|
0 | X | X | X | !ADn | !ADn | !ADn |
1 | Not rising | X | X | dfn | QRn | QFn |
1 | ↑ | 0 | X | dfn | QRn | QFn |
1 | ↑ | 1 | 0 | dfn | SD | SD |
1 | ↑ | 1 | 1 | dfn | D | dfn |
1 | ↓ | X | X | D | QRn | QFn |
16.3.3.26 DDR_OUT
(Ask a Question)The DDR_OUT macro is an output DDR cell and is available for pre-layout simulation. It consists of two SLE macros. The output Q must be connected to an I/O.

Input | Output | |
---|---|---|
Name | Function | |
DR | Data input (Rising Edge) | Q |
DF | Data input (Falling Edge) | |
CLK | Clock input | |
EN | Active High CLK enable | |
ALn | Asynchronous load. This active low signal either sets the register or clears the register depending on the value of ADn. | |
ADn1 | Static asynchronous load data. When ALn is active, Q goes to the complement of ADn. | |
SLn | Synchronous load. This active low signal either sets the register or clears the register depending on the value of SD, at the rising edge of CLK. | |
SD1 | Static synchronous load data. When SLn is active (that is, low), Q goes to the value of SD at the rising edge of CLK. |
- ADn and SD are static inputs defined at design time and need to be tied to 0 or 1.
ALn | CLK | EN | SLn | QRn+1 | QFn+1 | Qn+1 |
---|---|---|---|---|---|---|
0 | X | X | X | !ADn | !ADn | !ADn |
1 | 1 | X | X | QRn | QFn | QRn |
1 | ↑ | 0 | X | QRn | QFn | QRn+1 |
1 | ↑ | 1 | 0 | SD | SD | QRn+1 |
1 | ↑ | 1 | 1 | DR | DF | QRn+1 |
1 | 0 | X | X | QRn | QFn | QFn |
16.3.3.27 DDR_OE_UNIT
(Ask a Question)The DDR_OE_UNIT macro is an output DDR cell that is only available for post-layout simulations. Every DDR_OUT instance is replaced by DDR_OE_UNIT during compile. The DDR_OE_UNIT macro consists of a DDR_OUT macro with inverted data inputs and SDR control.

Input | Output | |
---|---|---|
Name | Function | |
DRn | Data input (Rising Edge) | Q |
DFn | Data input (Falling Edge) | |
CLK | Clock input | |
EN | Active High CLK enable | |
ALn | Asynchronous load. This active low signal either sets the register or clears the register depending on the value of ADn. | |
ADn | Static asynchronous load data. When ALn is active, Q goes to the complement of ADn. | |
SLn | Synchronous load. This active low signal either sets the register or clears the register depending on the value of SD, at the rising edge of CLK. | |
SD | Static synchronous load data. When SLn is active (that is, low), Q goes to the value of SD at the rising edge of CLK. | |
SDR | Controls whether the cell operates in DDR (SDR = 0) or SDR (SDR = 1) modes. |
SDR | ALn | CLK | EN | SLn | QRn+1 | QFn+1 | Qn+1 |
---|---|---|---|---|---|---|---|
0 | 0 | X | X | X | !ADn | !ADn | !ADn |
0 | 1 | 1 | X | X | QRn | QFn | QRn |
0 | 1 | ↑ | 0 | X | QRn | QFn | QRn+1 |
0 | 1 | ↑ | 1 | 0 | SD | SD | QRn+1 |
0 | 1 | ↑ | 1 | 1 | !DRn | !DFn | QRn+1 |
0 | 1 | 0 | X | X | QRn | QFn | QFn |
16.3.3.28 IOIN_IB
(Ask a Question)Buffer macro available in post-layout netlist only.

Input | Output |
---|---|
YIN, E | Y |
YIN | Y |
---|---|
Z | X |
0 | 0 |
1 | 1 |
16.3.3.29 IOPAD_IN
(Ask a Question)Input I/O macro available in post-layout netlist only.

Input | Output |
---|---|
PAD | Y, Y_HW |
PAD | Y, Y_HW |
---|---|
Z | X |
0 | 0 |
1 | 1 |
16.3.3.30 IOPAD_TRI
(Ask a Question)Tri-state output buffer available in post-layout netlist only.

Input | Output | |
---|---|---|
D, E | PAD |
D | E | PAD |
---|---|---|
X | 0 | Z |
0 | 1 | 0 |
1 | 1 | 1 |
16.3.3.31 IOINFF
(Ask a Question)Registered input I/O macro available only in post-layout netlist.

Input | Output | |
---|---|---|
Name | Function | Q |
D | Data | |
CLK | Clock | |
EN | Enable | |
ALn | Asynchronous Load (Active-Low) | |
ADn1 | Asynchronous Data (Active-Low) | |
SLn | Synchronous Load (Active-Low) | |
SD1 | Synchronous Data | |
DELEN1 | Enable Single-event Transient mitigation |
- ADn, SD, and DELEN are static signals defined at design time and need to be tied to 0 or 1.
ALn | ADn | CLK | EN | SLn | SD | D | Qn+1 |
---|---|---|---|---|---|---|---|
0 | ADn | X | X | X | X | X | !ADn |
1 | X | Not rising | X | X | X | X | Qn |
1 | X | ↑ | 0 | X | X | X | Qn |
1 | X | ↑ | 1 | 0 | SD | X | SD |
1 | X | ↑ | 1 | 1 | X | D | D |
16.3.3.32 IOOEFF
(Ask a Question)Registered output I/O macro available only in post-layout netlist. The IOOEFF is an SLE_RT with an inverted data input.

Input | Output | |
---|---|---|
Name | Function | Q |
D | Data | |
CLK | Clock | |
EN | Enable | |
ALn | Asynchronous Load (Active Low) | |
ADn1 | Asynchronous Data (Active Low) | |
SLn | Synchronous Load (Active Low) | |
SD1 | Synchronous Data | |
DELEN1 | Enable Single-event Transient mitigation |
- ADn, SD, and DELEN are static signals defined at design time and need to be tied to 0 or 1.
ALn | ADn | CLK | EN | SLn | SD | D | Qn+1 |
---|---|---|---|---|---|---|---|
0 | ADn | X | X | X | X | X | !ADn |
1 | X | Not rising | X | X | X | X | Qn |
1 | X | ↑ | 0 | X | X | X | Qn |
1 | X | ↑ | 1 | 0 | SD | X | SD |
1 | X | ↑ | 1 | 1 | X | D | !D |