6.3.1 Publish Block - Configuration Options
(Ask a Question)To view this dialog box, you must check Enable block creation option in the Project > Project Settings... > Design Flow dialog box or in the New Project Creation Wizard. Once enabled, Publish Block option appears in the Design Flow window.
To export the block, expand Publish Design, right-click Publish Block, and select Export.
Publish Block Configuration
- Publish Placement- Select to publish the placement information for the Block. Note that you must assign all macros to regions or lock them to Publish Placement.
- If checked, the published Block can only be instantiated and used in a top-level design with the same family and device. If the Block contains I/Os, the published Block can only be instantiated and used in a top-level design with the same family, device, and package.
- If unchecked, only a netlist is published for the block. The published block can be instantiated and used in a top-level design for any device and package in the same device family as the block.
- Publish Routing - Select to retain the routing information with the block when published.
- Publish Region - Select to retain the region constraint information with the block when published.
Language
Select Block HDL (Verilog or VHDL) to Preferred HDL type set specified in the Project Settings dialog box by default.
Important: Blocks must always be published in Verilog,
not VHDL.