The IP cores are integrated with the Libero® SoC Design Suite. The use of IP
cores not only shortens the design cycle time but also provides proven and reliable
design components for re-use in multiple applications. The IP Catalog in Libero provides
an interface to access and manage the entire set of IP cores and their documentation.
To access the IP Core documentation, follow the steps:
In Libero SoC, click the
Catalog tab and select an IP core. The documentation
associated with the IP core are listed under the
Documentation view on the
Catalog tab.
Alternatively, right click on any
IP core in the IP Catalog.
Select Open
Documentation from the context menu that appears. A list of the
various documents available for the selected core appears.
Click on the required document to
open it.
Figure 16-166. Accessing the IP Core
Documentation