3.1 Overview
(Ask a Question)Smart high-level synthesis (SmartHLS™) Compiler is an Eclipse-based integrated development environment that takes C++ software code as input and generates a SmartDesign IP component (Verilog HDL) as an output. Hardware engineers can instantiate the generated SmartDesign IP component in the SmartDesign Canvas available in Libero® SoC design suite to build an FPGA system.

SmartHLS automatically compiles a C/C++ program into hardware described in Verilog HDL (Hardware Description Language). The generated hardware can be programmed onto a Microchip® FPGA (Field-Programmable Gate Array). Hardware implemented on an FPGA can provide 2-10X performance and power benefits over the same computation running on regular processors.
SmartHLS includes C/C++ to Verilog high-level synthesis tool and is tested on Windows and Linux 64-bit operating systems.
The following table describes each document shipped with SmartHLS.
| Document Title | Description | 
|---|---|
| Getting Started | Installation and a quick start guide | 
| User Guide | How to use SmartHLS™ to generate hardware | 
| Optimization Guide | How to optimize the generated hardware | 
| Hardware Architecture | Synthesized hardware architecture | 
| SmartHLS Pragmas Manual | Pragmas manual | 
| Constraints Manual | Constraints manual | 
| License Setup | How to set up a license for SmartHLS | 
| Supported FPGA Devices | Supported FPGA devices | 
| Supported Libero® Version | Supported Libero version | 
| Frequently Asked Questions | Frequently asked questions | 
| SmartHLS Migration Guide | SmartHLS Migration Guide | 
| Technical Support | How to create tech support cases and post to our forum | 
For detailed training on using SmartHLS and example applications, see our GitHub Examples repository.