9.2.20 ODT Imp (Ohm)
(Ask a Question)Port Configuration (PC) bits are static configuration bits set during programming to configure the I/O(s) as per your choice. See your device data sheet for a full range of possible values.
Port Configuration (PC) bits are static configuration bits set during programming to configure the I/O(s) as per your choice. See your device data sheet for a full range of possible values.
Rev: 2025.2