9.12.6 Designs without an MSS Macro
(Ask a Question)For designs without an MSS macro, the banks are not set and unlocked. Users can change the values, but the changes will not affect anything.
For designs without an MSS macro, the banks are not set and unlocked. Users can change the values, but the changes will not affect anything.
Rev: 2025.2