17.2 Introduction

Libero® System-on-Chip (SoC) software provides a fully integrated Field Programmable Gate Array (FPGA) design environment. However, a few users might want to use third-party synthesis and simulation tools outside the Libero SoC environment. Libero can now be integrated into the FPGA design environment. It is recommended to use Libero SoC to manage the entire FPGA design flow.

This user guide describes the Custom Flow, a process to integrate Libero as a part of the larger FPGA design flow.

Supported Device Families

The following table lists the device families that Libero SoC supports. However, some information in this guide might only apply to a specific family of devices. In this case, such information is clearly identified.
Table 17-3. Device Families Supported by Libero SoC
Device FamilyDescription
PolarFire®PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability.
PolarFire SoCPolarFire SoC is the first SoC FPGA with a deterministic, coherent RISC-V CPU cluster, and a deterministic L2 memory subsystem enabling Linux® and real-time applications.
SmartFusion® 2SmartFusion 2 device addresses the fundamental requirements for advanced security, high reliability, and low power in critical industrial, military, aviation, communications, and medical applications.
IGLOO® 2IGLOO 2 device is a low-power mixed-signal programmable solution.
RTG4™RTG4 is Microchip's family of radiation-tolerant FPGAs.