21.10.17 set_programming_interface

Description

This Tcl command sets the programming interface.

set_programming_interface [-interface {JTAG | SPI_SLAVE}]

Arguments

ParameterTypeDescription
interfacestringSpecify the programming interface as JTAG or SPI_SLAVE. The default is JTAG.
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
Noneinterface: Invalid argument value: 'value' (expecting JTAG or SPI_SLAVE).
NoneParameter 'interface' has illegal value.
NoneParameter 'param_name' is not defined. Valid command formatting is 'set_programming_interface [-interface "JTAG | SPI_SLAVE"]'.

Supported Families

PolarFire®
SmartFusion® 2
IGLOO® 2
RTG4™
PolarFire SoC

Example

This example sets programming

set_programming_interface -interface {SPI_SLAVE}