7.17 Appendix B - Available Cores in Libero SoC Catalog

The following is a consolidated table of all the available initiators, bus, and bridge cores supported by the memory map feature. The last column specifies, if needed, the minimum version of the core required for the memory map feature to work as expected.

Table 7-9. Initiators, Bus, and Bridge Cores Available in Libero SoC Catalog
ClassificationCoreCore TypeCore Versions for Correct Memory Map Generation
InitiatorsMIV_RV32IMCAXI, AHBLite and APB3 InitiatorsAll available production versions supported
MIV_RV32

AXI, AHBLite and APB3 Initiators

All available production versions supported
MIV_RV32IMA_L1_AXIAXI InitiatorAll available production versions supported
MIV_RV32IMA_L1_AHBAHBLite InitiatorAll available production versions supported
MIV_RV32IMAF_L1_AHBAHBLite InitiatorAll available production versions supported
CORERISCV_AXI4AXI4 InitiatorAll available production versions supported
COREAXI4DMACONTROLLERAXI4 InitiatorAll available production versions supported
COREABCAPB3 InitiatorAll available production versions supported
Family-specific Initiator coresPolarFire® SoC Standalone MSS (PolarFire SoC only)AXI4 InitiatorAll available production versions supported
System Builder and SmartFusion® 2 MSS (SmartFusion2 and IGLOO® 2)AHBLite and APB3 InitiatorsAll available production versions supported
CORECORTEXM1(PolarFire, PolarFire SoC and RTG4™)AHBLite InitiatorAll available production versions supported
PF_PCIE (PolarFire only)AXI InitiatorAll available production versions supported
SERDES_IF, SERDES_IF2, SERDES_IF3 (SmartFusion 2 and IGLOO 2)AXI and AHBLite InitiatorsAll available production versions supported
PCIE_SERDES_IF (RTG4 only)AXI and AHBLite InitiatorsAll available production versions supported
COREHPDMACTRL (SmartFusion 2 and IGLOO 2)AHBLite InitiatorAll available production versions supported
CORESYSSERVICES (SmartFusion 2 and IGLOO 2)AHBLite InitiatorAll available production versions supported
CoreConfigMaster (SmartFusion 2 and IGLOO 2)AHBLite InitiatorAll available production versions supported
Bus coresCOREAXI4INTERCONNECTAXI busVersion v2.5.100 and above supported
CoreAHBLiteAHBLite busAll available production versions supported
CoreAPB3APB3 busAll available production versions supported
CoreAXIAXI busAll available production versions supported
Family-specific bus type coresPF_DRI (PolarFire and PolarFire SoC)APB busSupport for generating Memory Maps is planned for a future release.
CoreConfigP (SmartFusion 2 and IGLOO 2)APB busAll available production versions supported
Bridge coresCOREAXITOAHBLAXI to AHBLite bridgeVersion v3.5.100 and above
COREAHBL2AHBL_BRIDGEAHBLite to AHBLite bridgeSupport for generating Memory Maps is planned for a future release.
COREAHBLTOAXIAHBLite to AXI bridgeAll available production versions supported
COREAHBTOAPB3AHBLite to APB bridgeAll available production versions supported
COREAXITOAXICONNECTAXI to AXI bridgeSupport for generating Memory Maps is planned for a future release.