16.1.3 I/O

16.1.3.1 BIBUF

Bidirectional Buffer.
Figure 16-37. BIBUF
Table 16-75. BIBUF I/O
InputOutput
D, E, PADPAD, Y
Table 16-76. BIBUF Truth Table
MODEEDPADY
OUTPUT1DDD
INPUT0XZX
INPUT0XPADPAD

16.1.3.2 BIBUF_DIFF

Bidirectional Buffer, Differential I/O.
Figure 16-38. BIBUF_DIFF
Table 16-77. BIBUF_DIFF I/O
InputOutput
D, E, PADP, PADNPADP, PADN, Y
Table 16-78. BIBUF_DIFF Truth Table
MODEEDPADPPADNY
OUTPUT10010
OUTPUT11101
INPUT0XZZX
INPUT0X00X
INPUT0X11X
INPUT0X010
INPUT0X101

16.1.3.3 CLKBIBUF

Bidirectional Buffer with Input to the global network.
Figure 16-39. CLKBIBUF
Table 16-79. CLKBIBUF I/O
InputOutput
D, E, PADPAD, Y
Table 16-80. CLKBIBUF Truth Table
DEPADY
X0ZX
X000
X011
0100
1111

16.1.3.4 CLKBUF

Input Buffer to the global network.
Figure 16-40. CLKBUF
Table 16-81. CLKBUF I/O
InputOutput
PADY
Table 16-82. CLKBUF Truth Table
PADY
00
11

16.1.3.5 CLKBUF_DIFF

Differential I/O macro to the global network, Differential I/O.
Figure 16-41. CLKBUF_DIFF
Table 16-83. INBUF_DIFF I/O
InputOutput
PADP, PADNY
Table 16-84. INBUF_DIFF Truth Table
PADPPADNY
ZZY
00X
11X
010
101

16.1.3.6 GCLKBUF

Gated input I/O macro to the global network. The Enable signal can turn off the global network to save power.
Figure 16-42. GCLKBUF
Table 16-85. GCLKBUF I/O
InputOutput
PAD, ENY
Table 16-86. GCLKBUF Truth Table
PADENqY
0000
0110
1Xqq
ZXXX

16.1.3.7 GCLKBUF_DIFF

Gated differential I/O macro to global network; the Enable signal can be used to turn off the global network.
Figure 16-43. GCLKBUF_DIFF

Differential

Table 16-87. GCLKBUF_DIFF I/O
InputOutput
PADP, PADN, ENY
Table 16-88. GCLKBUF_DIFF Truth Table
PADPPADNENqY
01000
01110
10Xqq
00XXX
11XXX
ZZXXX

16.1.3.8 INBUF

Input Buffer.
Figure 16-44. INBUF
Table 16-89. INBUF I/O
InputOutput
PADY
Table 16-90. INBUF Truth Table
PADY
ZX
00
11

16.1.3.9 INBUF_DIFF

Input Buffer, Differential I/O.
Figure 16-45. INBUF_DIFF
Table 16-91. INBUF_DIFF I/O
InputOutput
PADP, PADNY
Table 16-92. INBUF_DIFF Truth Table
PADPPADNY
ZZX
00X
11X
010
101

16.1.3.10 OUTBUF

Output buffer.
Figure 16-46. OUTBUF
Table 16-93. OUTBUF I/O
InputOutput
DPAD
Table 16-94. OUTBUF Truth Table
DPAD
00
11

16.1.3.11 OUTBUF_DIFF

Output buffer, Differential I/O.
Figure 16-47. OUTBUF_DIFF
Table 16-95. OUTBUF_DIFF I/O
InputOutput
DPADP, PADN
Table 16-96. OUTBUF_DIFF Truth Table
DPADPPADN
001
110

16.1.3.12 TRIBUFF

Tristate output buffer.
Figure 16-48. TRIBUFF
Table 16-97. TRIBUFF I/O
InputOutput
D, EPAD
Table 16-98. TRIBUFF Truth Table
DEPAD
X0Z
D1D

16.1.3.13 TRIBUFF_DIFF

Tristate output buffer, Differential I/O.
Figure 16-49. TRIBUFF_DIFF
Table 16-99. TRIBUFF_DIFF I/O
InputOutput
D, EPADP, PADN
Table 16-100. Truth Table
DEPADPPADN
X0ZZ
0101
1110

16.1.3.14 UJTAG

The UJTAG macro is a special purpose macro. It allows access to the user JTAG circuitry on board the chip.

You must instantiate a UJTAG macro in your design if you plan to make use of the user JTAG feature. The TMS, TDI, TCK, TRSTB, and TDO pins of the macro must be connected to top level ports of the design.
Figure 16-50. UJTAG
Table 16-101. Ports and Descriptions
PortDirectionPolarityDescription
UIREG[7:0]Output—This 8-bit bus carries the contents of the JTAG instruction register of each device. Instruction values 16 to 127 are not reserved and can be employed as user-defined instructions.
URSTBOutputLowURSTB is an Active-Low signal and is asserted when the TAP controller is in Test-Logic-Reset mode. URSTB is asserted at power-up, and a Power-on Reset signal resets the TAP controller state.
UTDIOutput—This port is directly connected to the TAP's TDI signal.
UTDOInput—This port is the user TDO output. Inputs to the UTDO port are sent to the TAP TDO output MUX when the IR addess is in user range.
UDRSHOutputHighActive-High signal enabled in the Shift_DR TAP state.
UDRCAPOutputHighActive-High signal enabled in the Capture_DR_TAP state.
UDRCKOutput—This port is directly connected to the TAP's TCK signal.
Note: UDRCK must be connected to a global macro such as CLKINT. If this is not done, Synthesis/Compile will add it to the netlist to legalize it.
UDRUPDOutputHighActive-High signal enabled in the Update_DR_TAP state.
TCKInput—Test Clock. Serial input for JTAG boundary scan, ISP, and UJTAG. The TCK pin does not have an internal pull-up/pull-down resistor. Connect TCK to GND or +3.3V through a resistor (500-1 KΩ) placed closed to the FPGA pin to prevent totem-pole current on the input buffer and TMS from entering into an undesired state.

If JTAG is not used, connect it to GND.

TDIInput—Test Data In. Serial input for JTAG boundary scan. There is an internal weak pull-up resistor on the TDI pin.
TDOOutput—Test Data Out. Serial output for JTAG boundary scan. The TDO pin does not have an internal pull-up/pull-down resistor.
TMSInput—Test mode select. The TMS pin controls the use of the IEEE®1532 boundary scan pins (TCK, TDI, TDO, and TRST). There is an internal weak pull-up resistor on the TMS pin.
TRSTBInputLowTest reset. The TRSTB pin is an active-low input. It synchronously initializes (or resets) the boundary scan circuitry. There is an internal weak pull-up resistor on the TRSTB pin.

To hold the JTAG in reset mode and prevent it from entering into undesired states in critical applications, connect TRSTB to GND through a 1 KΩ resistor (placed close to the FPGA pin).

16.1.3.15 UJTAG_SEC

The UJTAG_SEC macro is a special purpose macro. It allows access to the user JTAG circuitry on board the chip.

You must instantiate a UJTAG_SEC macro in your design if you plan to make use of the user JTAG feature. The TMS, TDI, TCK, TRSTB, and TDO pins of the macro must be connected to top level ports of the design.
Figure 16-51. UJTAG_SEC
Table 16-102. Ports and Descriptions
PortDirectionPolarityDescription
UIREG[7:0]Output—This 8-bit bus carries the contents of the JTAG instruction register of each device. Instruction values 16 to 127 are not reserved and can be employed as user- defined instructions.
URSTBOutputLowURSTB is an Active Low signal and is asserted when the TAP controller is in Test-Logic-Reset mode. URSTB is asserted at power-up, and a Power-on Reset signal resets the TAP controller state.
UTDIOutput—This port is directly connected to the TAP's TDI signal.
UTDOInput—This port is the user TDO output. Inputs to the UTDO port are sent to the TAP TDO output MUX when the IR addess is in user range.
UDRSHOutputHighActive High signal enabled in the Shift_DR TAP state.
UDRCAPOutputHighActive High signal enabled in the Capture_DR_TAP state.
UDRCKOutput—This port is directly connected to the TAP's TCK signal.
Note: UDRCK must be connected to a global macro such as CLKINT. If this is not done, Synthesis/Compile will add it to the netlist to legalize it.
UDRUPDOutputHighActive High signal enabled in the Update_DR_TAP state.
TCKInput—Test Clock. Serial input for JTAG boundary scan, ISP, and UJTAG. The TCK pin does not have an internal pull-up/pull- down resistor. Connect TCK to GND or 3.3V through a resistor (500–1 KΩ) placed closed to the FPGA pin to prevent totem-pole current on the input buffer and TMS from entering into an undesired state.

If JTAG is not used, connect it to GND.

TDIInput—Test Data In. Serial input for JTAG boundary scan. There is an internal weak pull-up resistor on the TDI pin.
TDOOutput—Test Data Out. Serial output for JTAG boundary scan. The TDO pin does not have an internal pull-up/pull-down resistor.
TMSInput—Test mode select. The TMS pin controls the use of the IEEE®1532 boundary scan pins (TCK, TDI, TDO, and TRST). There is an internal weak pull- up resistor on the TMS pin.
TRSTBInputLowTest reset. The TRSTB pin is an active-low input. It synchronously initializes (or resets) the boundary scan circuitry. There is an internal weak pull-up resistor on the TRSTB pin.

To hold the JTAG in reset mode and prevent it from entering into undesired states in critical applications, connect TRSTB to GND through a 1 KΩ resistor (placed close to the FPGA pin).

EN_SECInputHighEnable Security. Enables the user design to override the external TDI and TRSTB input to the TAP.

Need to tie LOW in the design when not used.

TDI_SECInput—TDI Security override. Overrides the external TDI input to the TAP when SEC_EN is HIGH.
TRSTB_SECInputLowTRSTB Security override. Overrides the external TRSTB input to the TAP when SEC_EN is HIGH.