16.2.7 MACC

18 bit x 18 bit multiply-accumulate MACC block.

The MACC block can accumulate the current multiplication product with a previous result, a constant, a dynamic value, or a result from another MACC block. Each MACC block can also be configured to perform a Dot-product operation. All the signals of the MACC block (except CDIN and CDOUT) have optional registers.
Figure 16-165. MACC PORTS
Table 16-356. PORTS
Port NameDirectionTypePolarityDescription
DOTPInputStaticHighDot-product mode.

When DOTP = 1, MACC block performs Dot-product of two pairs of 9-bit operands.

When DOTP = 0, it is called the normal mode.

SIMDInputStatic—Reserved. Must be 0.
CLK[1:0]InputDynamicRising edgeInput clocks:
  • CLK[1] is the clock for A[17:9], B[17:9], C[43:18], P[43:18], OVFL_CARRYOUT, ARSHFT17, CDSEL, FDBKSEL and SUB registers.
  • CLK[0] is the clock for A[8:0], B[8:0], C[17:0], CARRYIN and P[17:0].

    In normal mode, ensure CLK[1] = CLK[0].

A[17:0]InputDynamicHighInput data A.
A_BYPASS[1:0]InputStaticHighBypass data A registers:
  • A_BYPASS[1] is for A[17:9]. Connect to 1, if not registered.
  • A_BYPASS[0] is for A[8:0]. Connect to 1, if not registered.

    In normal mode, ensure 
A_BYPASS[0] = A_BYPASS[1].

A_ARST_N[1:0]InputDynamicLowAsynchronous reset for data A registers:
  • A_ARST_N[1] is for A[17:9]. Connect to 1, if not registered.
  • A_ARST_N[0] is for A[8:0]. Connect to 1, if not registered.

    In normal mode, ensure 
A_ARST_N[1] = A_ARST_N[0].

A_SRST_N[1:0]InputDynamicLowSynchronous reset for data A registers:
  • A_SRST_N[1] is for A[17:9]. Connect to 1, if not registered.
  • A_SRST_N[0] is for A[8:0]. Connect to 1, if not registered.

    In normal mode, ensure 
A_SRST_N[1] = A_SRST_N[0].

A_EN[1:0]InputDynamicHighEnable for data A registers:
  • A_EN[1] is for A[17:9]. Connect to 1, if not registered.
  • A_EN[0] is for A[8:0]. Connect to 1, if not registered.

    In normal mode, ensure A_EN[1] = A_EN[0].

B[17:0]InputDynamicHighInput data B.
B_BYPASS[1:0]InputStaticHighBypass data B registers:
  • B_BYPASS[1] is for B[17:9]. Connect to 1, if not registered.
  • B_BYPASS[0] is for B[8:0]. Connect to 1, if not registered.

    In normal mode, ensure 
B_BYPASS[0] = B_BYPASS[1].

B_ARST_N[1:0]InputDynamicLowAsynchronous reset for data B registers:
  • B_ARST_N[1] is for B[17:9]. Connect to 1, if not registered.
  • B_ARST_N[0] is for B[8:0]. Connect to 1, if not registered.

    In normal mode, ensure 
B_ARST_N[1] = B_ARST_N[0].

B_SRST_N[1:0]InputDynamicLowSynchronous reset for data B registers:
  • B_SRST_N[1] is for B[17:9]. Connect to 1, if not registered.
  • B_SRST_N[0] is for B[8:0]. Connect to 1, if not registered.

    In normal mode, ensure 
B_SRST_N[1] = B_SRST_N[0].

B_EN[1:0]InputDynamicHighEnable for data B registers:
  • B_EN[1] is for B[17:9]. Connect to 1, if not registered.
  • B_EN[0] is for B[8:0]. Connect to 1, if not registered.

    In normal mode, ensure B_EN[1] = B_EN[0].

P[43:0]Output—HighResult data.

Normal mode:

  • P = D + (CARRYIN + C) + (A * B), when SUB = 0
  • P = D + (CARRYIN + C) - (A * B), when SUB = 1

    Dot-product mode

  • P = D + (CARRYIN + C) + 512 * ((AL * BH) + (AH * BL)), when SUB = 0
  • P = D + (CARRYIN + C) - 512 * ((AL * BH) + (AH * BL)), when SUB = 1

    Notation:

  • AL = A[8:0], AH = A[17:9]
  • BL = B[8:0], BH = B[17:9]

    See Table 16-359 to see how operand D is obtained from P, CDIN or 0.

OVFL_CARRYOUTOutput—HighOverflow or CarryOut:
  • Overflow when OVFL_CARRYOUT_SEL = 0 
OVFL_CARRYOUT = (SUM[45] ^ SUM[44]) | (SUM[44] ^ SUM[43])
  • CarryOut when OVFL_CARRYOUT_SEL = 1 
OVFL_CARRYOUT = C[43] ^ D[43] ^ SUM[44]
P_BYPASS[1:0]InputStaticHighBypass result P registers:
  • P_BYPASS[1] is for P[43:18] and OVFL_CARRYOUT. Connect to 1, if not registered.
  • P_BYPASS[0] is for P[17:0]. Connect to 1, if not registered.

    In normal mode, ensure 
P_BYPASS[0] = P_BYPASS[1].

P_ARST_N[1:0]InputDynamicLowAsynchronous reset for result P registers:
  • P_ARST_N[1] is for P[43:18] and OVFL_CARRYOUT. Connect to 1, if not registered.
  • P_ARST_N[0] is for P[17:0]. Connect to 1, if not registered.

    In normal mode, ensure 
P_ARST_N[1] = P_ARST_N[0].

P_SRST_N[1:0]InputDynamicLowSynchronous reset for result P registers:
  • P_SRST_N[1] is for P[43:18] and OVFL_CARRYOUT. Connect to 1, if not registered.
  • P_SRST_N[0] is for P[17:0]. Connect to 1, if not registered.

    In normal mode, ensure 
P_SRST_N[1] = P_SRST_N[0].

P_EN[1:0]InputDynamicHighEnable for result P registers:
  • P_EN[1] is for P[43:18] and OVFL_CARRYOUT. Connect to 1, if not registered.
  • P_EN[0] is for P[17:0]. Connect to 1, if not registered.

    In normal mode, ensure P_EN[1] = P_EN[0].

CDOUT[43:0]OutputCascadeHighCascade output of result P.

CDOUT is the same as P. The entire bus must either be dangling or drive an entire CDIN of another MACC block in cascaded mode.

CARRYINInputDynamicHighCarryIn for operand C.
C[43:0]InputDynamicHighRouted input for operand C.

In Dot-product mode, connect C[8:0] to the CARRYIN.

C_BYPASS[1:0]InputStaticHighBypass data C registers:
  • C_BYPASS[1] is for C[43:18]. Connect to 1, if not registered.
  • C_BYPASS[0] is for C[17:0] and CARRYIN. Connect to 1, if not registered.

    In normal mode, ensure 
C_BYPASS[0] = C_BYPASS[1].

C_ARST_N[1:0]InputDynamicLowAsynchronous reset for data C registers:
  • C_ARST_N[1] is for C[43:18] . Connect to 1, if not registered.
  • C_ARST_N[0] is for C[17:0] and CARRYIN. Connect to 1, if not registered.

    In normal mode, ensure 
C_ARST_N[1] = C_ARST_N[0].

C_SRST_N[1:0]InputDynamicLowSynchronous reset for data C registers:
  • C_SRST_N[1] is for C[43:18]. Connect to 1, if not registered.
  • C_SRST_N[0] is for C[17:0] and CARRYIN. Connect to 1, if not registered.

    In normal mode, ensure 
C_SRST_N[1] = C_SRST_N[0].

C_EN[1:0]InputDynamicHighEnable for data C registers:
  • C_EN[1] is for C[43:18]. Connect to 1, if not registered.
  • C_EN[0] is for C[17:0] and CARRYIN. Connect to 1, if not registered.

    In normal mode, ensure C_EN[1] = C_EN[0].

CDIN[43:0]InputCascadeHighCascaded input for operand D.

The entire bus must be driven by an entire CDOUT of another MACC block. In Dot-product mode the CDOUT must also be generated by a MACC block in Dot-product mode.

See Table 16-359 to see how CDIN is propagated to operand D.

ARSHFT17InputDynamicHighArithmetic right-shift for operand D.

When asserted, a 17-bit arithmetic right-shift is performed on operand D going into the accumulator.

See Table 16-359 to see how operand D is obtained from P, CDIN or 0.

ARSHFT17_BYPASSInputStaticHighBypass ARSHFT17 register. Connect to 1, if not registered.
ARSHFT17_AL_NInputDynamicLowAsynchronous load for ARSHFT17 register. Connect to 1, if not registered.

When asserted, ARSHFT17 register is loaded with ARSHFT17_AD.

ARSHFT17_ADInputStaticHighAsynchronous load data for ARSHFT17 register.
ARSHFT17_SL_NInputDynamicLowSynchronous load for ARSHFT17 register. Connect to 1, if not registered. See Table 16-357.
ARSHFT17_SD_NInputStaticLowSynchronous load data for ARSHFT17 register. See Table 16-357.
ARSHFT17_ENInputDynamicHighEnable for ARSHFT17 register. Connect to 1, if not registered. See Table 16-357.
CDSELInputDynamicHighSelect CDIN for operand D.

When CDSEL = 1, propagate CDIN.

When CDSEL = 0, propagate 0 or P depending on FDBKSEL.

See Table 16-357 to see how operand D is obtained from P, CDIN or 0.

CDSEL_BYPASSInputStaticHighBypass CDSEL register. Connect to 1, if not registered.
CDSEL_AL_NInputDynamicLowAsynchronous load for CDSEL register. Connect to 1, if not registered.

When asserted, CDSEL register is loaded with CDSEL_AD.

CDSEL_ADInputStaticHighAsynchronous load data for CDSEL register.
CDSEL_SL_NInputDynamicLowSynchronous load for CDSEL register. Connect to 1, if not registered. See Table 16-357.
CDSEL_SD_NInputStaticLowSynchronous load data for CDSEL register. See Table 16-357.
CDSEL_ENInputDynamicHighEnable for CDSEL register. Connect to 1, if not registered. See Table 16-357.
FDBKSELInputDynamicHighSelect the feedback from P for operand D.

When FDBKSEL = 1, propagate the current value of result P register. Ensure P_BYPASS[1] = 0 and CDSEL = 0.

When FDBKSEL = 0, propagate 0. Ensure CDSEL = 0.

See Table 16-359 to see how operand D is obtained from P, CDIN or 0.

FDBKSEL_BYPASSInputStaticHighBypass FDBKSEL register. Connect to 1, if not registered.
FDBKSEL_AL_NInputDynamicLowAsynchronous load for FDBKSEL register. Connect to 1, if not registered.

When asserted, FDBKSEL register is loaded with FDBKSEL_AD.

FDBKSEL_ADInputStaticHighAsynchronous load data for FDBKSEL register.
FDBKSEL_SL_NInputDynamicLowSynchronous load for FDBKSEL register. Connect to 1, if not registered. See Table 16-357.
FDBKSEL_SD_NInputStaticLowSynchronous load data for FDBKSEL register. See Table 16-357.
FDBKSEL_ENInputDynamicHighEnable for FDBKSEL register. Connect to 1, if not registered. See Table 16-357.
SUBInputDynamicHighSubtract operation.
SUB_BYPASSInputStaticHighBypass SUB register. Connect to 1, if not registered.
SUB_AL_NInputDynamicLowAsynchronous load for SUB register. Connect to 1, if not registered.

When asserted, SUB register is loaded with SUB_AD.

SUB_ADInputStaticHighAsynchronous load data for SUB register.
SUB_SL_NInputDynamicLowSynchronous load for SUB register. Connect to 1, if not registered. See Table 16-357.
SUB_SD_NInputStaticLowSynchronous load data for SUB register. See Table 16-357.
SUB_ENInputDynamicHighEnable for SUB register. Connect to 1, if not registered. See Table 16-357.
Table 16-357. TRUTH TABLE FOR CONTROL REGISTERS ARSHFT17, CDSEL, FDBKSEL, AND SUB
_AL_N_AD_BYPASS_CLK_EN_SL_N_SD_NDQn+1
0ADXXXXXXAD
1X0Not risingXXXXQn
1X0—0XXXQn
1X0—10SDnX!SDn
1X0—11XDD
1X1X0XXXQn
1X1X10SDnX!SDn
1X1X11XDD
Table 16-358. TRUTH TABLE- DATA REGISTERS A, B, C, CARRYIN, P, AND OVFL_CARRYOUT
_ARST_N_BYPASS_CLK_EN_SRST_NDQn+1
0XXXXX0
10Not risingXXXQn
10—0XXQn
10—10X0
10—11DD
11X0XXQn
11X10X0
11X11DD
Table 16-359. TRUTH TABLE- PROPAGATING DATA TO OPERAND D
FDBKSELCDSELARSHFT17Operand D
00x44'b0
x10CDIN[43:0]
x11{{17{CDIN[43]}},CDIN[43:17]}
100P[43:0]
101{{17{P[43]}},P[43:17]}