6.5.2 Create a Top-Level Design that Uses Blocks(Ask a Question)Use SmartDesign or HDL to create a top-level design. If you use HDL, you can create HDL for the top-level or import a top-level HDL file.Figure 6-2. Instantiating Blocks in the Top-Level Design