1 What is the Signal Routing Port PLIB Driver?
The Signal Routing Port (SRPORT) module allows for interconnection of multiple peripherals internal to a device without the need for an external I/O pin. A device may contain multiple Signal Routing Ports, each Signal Routing Port consisting of eight pins that are represented by eight bits similar to regular device ports.