1.3.1 Low-Voltage Programming Not Possible
Low-Voltage Programming is not possible when VDD is below the selected BORV voltage level while BOR is enabled.
Work around
Method 1:
Disable BOR to use Low-Voltage Programming.
Method 2:
Raise VDD above the selected BORV level while using Low-Voltage Programming.
Affected Silicon Revisions
| B2 |
| X |