1.1.6 Clock Stretching Does Not Work When the I2C and I3C Modules Share the Same Pins

When the I2C module is used in conjunction with the I3C module using the same set of SDA and SCL pins, the I2C module is unable to perform clock stretching in Client mode.

Work around

If clock stretching is desired, the I2C module can use a different set of SDA/SCL pins.

Affected Silicon Revisions

B2C0
X