1.7 PRIME Service Bin
The PRIME Service Bin application is a project that includes the PRIME Library with the PRIME API, without any user application, used to generate the hex file with only the PRIME Library.
The provided projects are for PRIME v1.3.6 and for PRIME v1.4. Even if the projects have
            been generated for the PIC32CXMTG device, they are independent of the underlying board
            and device. The following table shows the available PRIME Service Bin projects.
| Name | Path | 
|---|---|
| Service 1.3 Bin | \smartenergy_prime_apps\apps\prime_apps\prime_service_1_3_bin\pic32cxmt_pl460.X | 
| Service 1.4 Bin | \smartenergy_prime_apps\apps\prime_apps\prime_service_1_4_bin\pic32cxmt_pl460_rf215.X | 
Application Properties
The PRIME Service Bin application is a project that includes the PRIME Library with the PRIME API, without any user application, used to generate the hex file with only the PRIME Library. Therefore, only header files are included, whereas source files must be excluded from the project, except those required by the PRIME Library.