1.5 PRIME Base Modem
The PRIME Base Modem application implements the full PRIME Stack and allows accessing the PRIME API through serial interface.
Serial messages are sent and received using the USI service. The modem can be managed by an external device, such as an MCU, MPU, or PC, which must implement the USI protocol and the protocol used to serialize the PRIME API. Microchip offers the PRIME Serialized Python library, which allows to develop customized Python scripts to perform different operations. To obtain Python libraries and example scripts contact to the Microchip Smart Energy support team.
| Name | Path | Boards |
|---|---|---|
| Base 1.3 Modem (Bare-Metal) | \smartenergy_prime_apps\apps\prime_apps\prime_base_1_3_modem\pic32cxmtg_pl460.X | PIC32CXMTG-EK + PL460-EK |
| Base 1.3 Modem (FreeRTOS) | \smartenergy_prime_apps\apps\prime_apps\prime_base_1_3_modem\pic32cxmtg_pl460_freertos.X | PIC32CXMTG-EK + PL460-EK |
| Base 1.4 Modem (Bare-Metal | \smartenergy_prime_apps\apps\prime_apps\prime_base_1_4_modem\pic32cxmtg_pl460_rf215.X | PIC32CXMTG-EK + PL460-EK + REB215-XPRO |
| Base 1.4 Modem (FreeRTOS) | \smartenergy_prime_apps\apps\prime_apps\prime_base_1_4_modem\pic32cxmtg_pl460_rf215_freertos.X | PIC32CXMTG-EK + PL460-EK + REB215-XPRO |
Application Example
The PRIME Base Modem application implements the full PRIME stack and allows accessing the PRIME API through serial interface.
- Baud-rate depending on the platform (see Hardware Configuration)
- 8 data bits
- no parity
- 1 stop bit
Application Functionality
The PRIME Base Modem application functionality is very simple as it just redirects requests and callbacks between the PRIME Stack and the USI.
void APP_Modem_Initialize(void) { /* Initialize the reception queue */ inputMsgRecvIndex = 0; outputMsgRecvIndex = 0; (void) memset(sAppModemMsgRecv, 0, sizeof(sAppModemMsgRecv)); /* Initialize TxRx data indicators */ sRxdataIndication = false; sTxdataIndication = false; /* Get PRIME API pointer */ PRIME_API_GetPrimeAPI(&gPrimeApi); /* Set state */ modemState = APP_MODEM_STATE_CONFIGURE; }
case APP_MODEM_STATE_CONFIGURE:
/* Check if PRIME stack is ready */
if (gPrimeApi->Status() == SYS_STATUS_READY)
{
/* Set callback functions */
APP_Modem_SetCallbacks();
/* Open USI */
gUsiHandle = SRV_USI_Open(SRV_USI_INDEX_0);
/* Configure USI protocol handler */
SRV_USI_CallbackRegister(gUsiHandle, SRV_USI_PROT_ID_PRIME_API,
APP_Modem_USI_PRIME_ApiHandler);
modemState = APP_MODEM_STATE_TASKS;
}
break;static void APP_Modem_SetCallbacks(void) { MAC_CALLBACKS macCallbacks; CL_432_CALLBACKS cl432Callbacks; BMNG_CALLBACKS bmngCallbacks; macCallbacks.mac_data_cfm = APP_Modem_DataConfirm; macCallbacks.mac_data_ind = APP_Modem_DataIndication; macCallbacks.mac_establish_cfm = APP_Modem_EstablishConfirm; macCallbacks.mac_establish_ind = APP_Modem_EstablishIndication; macCallbacks.mac_join_cfm = APP_Modem_JoinConfirm; macCallbacks.mac_join_ind = APP_Modem_JoinIndication; macCallbacks.mac_leave_cfm = APP_Modem_LeaveConfirm; macCallbacks.mac_leave_ind = APP_Modem_LeaveIndication; macCallbacks.mac_release_cfm = APP_Modem_ReleaseConfirm; macCallbacks.mac_release_ind = APP_Modem_ReleaseIndication; macCallbacks.mlme_get_cfm = APP_Modem_MLME_GetConfirm; macCallbacks.mlme_list_get_cfm = APP_Modem_MLME_ListGetConfirm; macCallbacks.mlme_promote_cfm = APP_Modem_MLME_PromoteConfirm; macCallbacks.mlme_mp_promote_cfm = APP_Modem_MLME_MP_PromoteConfirm; macCallbacks.mlme_reset_cfm = APP_Modem_MLME_ResetConfirm; macCallbacks.mlme_set_cfm = APP_Modem_MLME_SetConfirm; macCallbacks.plme_get_cfm = APP_Modem_PLME_GetConfirm; macCallbacks.plme_reset_cfm = APP_Modem_PLME_ResetConfirm; macCallbacks.plme_resume_cfm = APP_Modem_PLME_ResumeConfirm; macCallbacks.plme_set_cfm = APP_Modem_PLME_SetConfirm; macCallbacks.plme_sleep_cfm = APP_Modem_PLME_SleepConfirm; macCallbacks.plme_testmode_cfm = NULL; gPrimeApi->MacSetCallbacks(&macCallbacks); cl432Callbacks.cl_432_dl_data_cfm = APP_Modem_CL432_DlDataConfirm; cl432Callbacks.cl_432_dl_data_ind = APP_Modem_CL432_DlDataIndication; cl432Callbacks.cl_432_join_ind = APP_Modem_CL432_JoinIndication; cl432Callbacks.cl_432_leave_ind = APP_Modem_CL432_LeaveIndication; gPrimeApi->Cl432SetCallbacks(&cl432Callbacks); bmngCallbacks.fup_ack = APP_Modem_BMNG_FupAck; bmngCallbacks.fup_kill_ind = APP_Modem_BMNG_FupKillIndication; bmngCallbacks.fup_status_ind = APP_Modem_BMNG_FupStatusIndication; bmngCallbacks.fup_version_ind = APP_Modem_BMNG_FupVersionIndication; bmngCallbacks.network_event_ind = APP_Modem_BMNG_NetEventIndication; bmngCallbacks.pprof_ack = APP_Modem_BMNG_PprofAck; bmngCallbacks.pprof_get_response = APP_Modem_BMNG_PprofGetResponse; bmngCallbacks.pprof_get_enhanced_response = APP_Modem_BMNG_PprofGetEnhancedResponse; bmngCallbacks.pprof_get_zc_response = APP_Modem_BMNG_PprofGetZCResponse; bmngCallbacks.pprof_zc_diff_response = APP_Modem_BMNG_PprofDiffZCResponse; bmngCallbacks.whitelist_ack = APP_Modem_BMNG_WhitelistAck; gPrimeApi->BmngSetCallbacks(&bmngCallbacks); }
Finally, just wait for callbacks from the PRIME Stack or request commands from the USI.