1.2.6 Appendix C. PRIMEv1.3 Use Case Examples
The PLC Sniffer has been developed to monitor data traffic on power line networks. It requires a hardware probe device physically connected to the power line to snoop. This hardware device will send the packet sent on the network through a serial link or a TCP/IP connection to a PC host running this software.
In the next points the user will analyze some PRIME application examples logged with the PLC Sniffer tool.