1.9.1 MCC Project Configuration

The following figure shows the MCC project graph of PRIME Service Bootloader application for PIC32CXMTG-EK.

Figure 1-119. MCC Project Graph of PRIME Service Bootloader for PIC32CXMTG-EK
  • Since it is simply an example bootloader, only the SEFC0 Peripheral Library is required