1.11.3 Build and Program

The PRIME Service Dual Metering Demo application project can be used to build the full PRIME Stack and PRIME Service Metering application and program them together with the PL460 firmware in a board.

The steps to build and program the PRIME Service Dual Metering Demo application in a Service Node are the same as in the PRIME Service Dual Modem application (see Build and Program the Dual Modem). The only difference is the PRIME Service Bootloader application, which must be the one for the PIC32CXMTSH-DB board.

To program the unified application, the user needs to connect an external debugger from computer to the SWD/JTAG connector on the PIC32CXMTSH-DB board and use the Make and Program Device Main Project menu command.

At this point, a complete PRIME Service Node and a metering demo is running on the PIC32CXMTSH-DB board.