4.4.1 Functions

  • uint16_t *DIAG_MarchBufferStackAddress __at (STACKBUFFER_LOC)

    This test variable is used for the Stack March tests to store the Buffer Address.

  • uint16_t DIAG_MarchStackIndex __at (STACK_INDEX)