1 Introduction
Test Name: Watchdog Test Using Independent Time-Slot Monitoring
Purpose of Test: The Watchdog Timer (WDT) is a system function for monitoring correct program operation that allows recovering from error situations such as runaway or deadlocked code.
Description: The self-diagnostic routine verifies that:
-
System Reset is issued after WDT time-out
-
WDT can be reset
API Documentation: Watchdog Timer Diagnostic Test