1.6.1 Application Example

The G3 Modem application implements the full G3 stack and allows accessing the API through serial interface. The G3 API can be accessed at two levels:
  • MAC layer (MAC wrapper). MAC serialization is implemented in stack\g3\mac\mac_wrapper\mac_wrapper.c file.
  • ADP and LBP layers. ADP and LBP serialization is implemented in stack\g3\adaptation\adp_serial.c file.
The G3 Modem application interchanges data with the external device through a serial port, whose settings are:
In the example application, the app.c file contains:
  • Extended Address (EUI64) generation
    • For PIC32CXMT it is implemented using the UniqueID
  • Non-volatile data storage. The G3 stack needs to store in non-volatile memory some counters.
    • For PIC32CXMT it is implemented using the User Signature, GPBR, and SUPC power-down detection