1.8 G3 Coordinator UDP Cycles/Responder

The G3 Coordinator UDP Cycles/Responder application implements a G3-Hybrid Coordinator, capable of creating a G3 network and cycling the joined devices with UDP requests. This application replies to UDP and ICMPv6 requests.

This application can be used to pass the G3 Conformance certification tests:
  • G3 stack is configured according to the requirements of these tests
  • The implemented UDP responder supports the commands required for these tests
  • It replies to ICMPv6 Echo Requests, which is required for these tests

The provided projects are PLC-RF hybrid. However, they can be PLC-only or RF-only if only one expansion board is connected. There are projects with FreeRTOS and without operative system (Bare-Metal). The following table shows the available G3 Coordinator UDP Cycles/Responder projects.

Table 1-10. G3 Coordinator UDP Cycles/Responder Projects
Bare-Metal / FreeRTOSPathBoards
Bare-Metalsmartenergy_g3_apps\apps\g3_apps\g3_coordinator_udp\firmware\pic32cx_mtg_ek_pl460_rf215.XPIC32CXMTG-EK + PL460-EK + REB215-XPRO
FreeRTOSsmartenergy_g3_apps\apps\g3_apps\g3_coordinator_udp\firmware\pic32cx_mtg_ek_pl460_rf215_freertos.XPIC32CXMTG-EK + PL460-EK + REB215-XPRO
FreeRTOSsmartenergy_g3_apps\apps\g3_apps\g3_coordinator_udp\firmware\wbz451_curiosity_pl460_freertos.XWBZ451 Curiosity + PL460-EK