1.6.3.1 PIC32CXMTG-EK

The following figure shows the PIC32CXMTG-EK board connected with PL460-EK and REB215-XPRO expansion boards.

Figure 1-63. PIC32CXMTG-EK + PL460-EK + REB215-XPRO

PL460-EK is connected to XPRO Interface connector (J10) of PIC32CXMTG-EK. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.

REB215-XPRO is connected to mikroBUS 1 connector (J8) of PIC32CXMTG-EK using a mikroBUS to REB215 adapter (schematic shown below). For additional information about REB215-XPRO, refer to the user guide.

Figure 1-64. MikroBUS to REB215 Adapter Schematic

It is possible to connect only one expansion board and the application runs correctly, with only PLC or RF interface available.

The USB connector (J4) of PIC32CXMTG-EK can be used to:
  • Manage G3 API (ADP, LBP and MAC). UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
  • Flash/debug the PIC32CXMTG device with the on-board J-link debugger.

For additional information about PIC32CXMTG-EK, refer to the user guide.