1.9 G3 Coordinator ICMPv6 Cycles
The G3 Coordinator ICMPv6 Cycles application implements a G3-Hybrid Coordinator, capable of creating a G3 network and cycling the joined devices with ICMPv6 Echo Requests (pings).
The provided projects are PLC-RF hybrid. However, they can be PLC-only or RF-only if only one expansion board is connected. There are projects with FreeRTOS and without operative system (Bare-Metal). The following table shows the available G3 Coordinator ICMPv6 Cycles projects.
| Bare-Metal / FreeRTOS | Path | Boards |
|---|---|---|
| Bare-Metal | smartenergy_g3_apps\apps\g3_apps\g3_coordinator_icmp_cycles\firmware\pic32cx_mtg_ek_pl460_rf215.X | PIC32CXMTG-EK + PL460-EK + REB215-XPRO |
| FreeRTOS | smartenergy_g3_apps\apps\g3_apps\g3_coordinator_icmp_cycles\firmware\pic32cx_mtg_ek_pl460_rf215_freertos.X | PIC32CXMTG-EK + PL460-EK + REB215-XPRO |