36.5.2 Correction by Offset Current
When the waveform is varying relative to VSS, the zero-cross is detected too early as the waveform falls and too late as the waveform rises. When the waveform is varying relative to VDD, the zero-cross is detected too late as the waveform rises and too early as the waveform falls. The actual offset time can be determined for sinusoidal waveforms with the corresponding equations shown below.
When External Voltage source is relative to VSS:
When External Voltage source is relative to VDD:
This offset time can be compensated for by adding a pull-up or pull-down biasing resistor to the ZCD pin. A pull-up resistor is used when the external voltage source is varying relative to VSS. A pull-down resistor is used when the voltage is varying relative to VDD. The resistor adds a bias to the ZCD pin so that the target external voltage source must go to zero to pull the pin voltage to the ZCPINV switching voltage. The pull-up or pull-down value can be determined with the equations shown below.
When External Voltage source is relative to VSS:
When External Voltage source is relative to VDD: