16.14.8 ODCONx
Important:
- Refer to the “Pin Allocation Table” for details about pin availability per port
- Unimplemented bits will read back
as ‘
0’
| Name: | ODCONx |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCx7 | ODCx6 | ODCx5 | ODCx4 | ODCx3 | ODCx2 | ODCx1 | ODCx0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCxn Open-Drain Configuration on Rx Pin
| Value | Description |
|---|---|
1 |
PORT pin operates as open-drain drive (sink current only) |
0 |
PORT pin operates as standard push-pull drive (source and sink current) |