24.2.5 Capture During Sleep
Capture mode depends upon the Timer1 module for proper operation. There are two options for driving the Timer1 module in Capture mode. It can be driven by the instruction clock (FOSC/4) or by an external clock source.
When Timer1 is clocked by FOSC/4, Timer1 will not increment during Sleep. When the device wakes from Sleep, Timer1 will continue from its previous state.
Capture mode will operate during Sleep when Timer1 is clocked by an external clock source.