21.10.6 TxRST

Name: TxRST
Offset: 0x0311,0x0317,0x031D

Timer External Reset Signal Selection Register

Bit 76543210 
     RSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – RSEL[3:0] External Reset Source Selection

Table 21-4. External Reset Sources
RSEL Reset Source
TMR2 TMR4 TMR6
1111 Reserved
1110 CLC4_OUT
1101 CLC3_OUT
1100 CLC2_OUT
1011 CLC1_OUT
1010 ZCD_OUT
1001 C1_OUT
1000 PWM5_OUT
0111 PWM4_OUT
0110 PWM3_OUT
0101 CCP2_OUT
0100 CCP1_OUT
0011 TMR6_Postscaled_OUT Reserved
0010 TMR4_Postscaled_OUT Reserved TMR4_Postscaled_OUT
0001 Reserved TMR2_Postscaled_OUT
0000 Pin selected by T2INPPS Pin selected by T4INPPS Pin selected by T6INPPS