20.12.4 TxGATE
Name: | TxGATE |
Offset: | 0x0290,0x0296 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
GSS | Gate Source | |
---|---|---|
Timer1 | Timer3 | |
11111-10011 |
Reserved | |
10010 |
CLC4_OUT | |
10001 |
CLC3_OUT | |
10000 |
CLC2_OUT | |
01111 |
CLC1_OUT | |
01110 |
ZCD_OUT | |
01101 |
C1_OUT | |
01100 |
NCO1_OUT | |
01011 |
PWM5_OUT | |
01010 |
PWM4_OUT | |
01001 |
PWM3_OUT | |
01000 |
CCP2_OUT | |
00111 |
CCP1_OUT | |
00110 |
TMR6_Postscaled_OUT | |
00101 |
TMR4_Postscaled_OUT | |
00100 |
TMR3_overflow | Reserved |
00011 |
TMR2_Postscaled_OUT | |
00010 |
Reserved | TMR1_overflow |
00001 |
TMR0_overflow | |
00000 |
Pin selected by T1GPPS | Pin selected by T3GPPS |