33.2.5 Comparator Speed/Power Selection
The trade-off between speed and power can be optimized during program execution with the
Comparator Speed/Power Selection (SP) bit. The SP bit defaults to
'1', which selects the Low-Power,
Low-Speed mode. Low-Speed, Low-Power mode optimizes power
consumption, but at the cost of slower comparator speed. When
the SP bit is cleared (SP = 0), the comparator
operates at a higher speed, but at the cost of higher power
consumption.