3.5.2 Software Configuration
No software configuration is required to program and debug the same device that is mounted on the board.
To program and debug a different microcontroller than what is mounted on the board, Microchip Studio must be configured to allow free selection of devices and programming interfaces.
- Navigate to through the menu system at the top of the application.
- Select the category in the options window.
- Set the Hide unsupported devices option to False.

Info:
Microchip Studio allows any microcontroller and interface to be selected when the
Hide unsupported devices setting is set to False, also
microcontrollers and interfaces which are not supported by the on-board debugger.