6 PIC16F17146 Microcontroller Memory Utilization
The program and data memory requirements of the application demo firmware with MPLAB® X IDE are provided in Table 6-1. Note that this data is based on firmware version 1.0.0 and may change with respect to software upgrades.
| Program Space (words) | Data Space (bytes) | EEPROM space | |
|---|---|---|---|
| Used Memory | 6780 | 289 | 0 |
| Total Memory | 16384 | 2048 | 256 |
Note: In PIC16 devices, 1 word is equal to 14 bits.