1.2.2 Presentation Layer
Presentation Layer translates the network packets between Application Layer and Network. One of the main responsibility of this layer is to provide encryption support for the packet received and transmitted by the Application Layer protocols.