Jump to main content
2.1.5 Add other Harmony modules
-
Switch to Project Graph window in MPLABX IDE. By default, the Root Layer is visible.
-
Add SYS_CONSOLE and USART dependency.
-
Right Click on SYS_CONSOLE dependency button on TCP/IP STACK
box.
-
Select Satisfiers → CONSOLE
-
Right Click on UART dependency button on CONSOLE module.
-
Select Satisfiers → USART1
-
Add COMMAND and DEBUG System Service to CONSOLE.
-
Add TIME System Service from Device Resources in left pane
-
Add TC0 by right click on TMR dependency button of TIME
System Service.
-
Set the System Heap Size to 44960. Select the System in the Project Graph. In
Configuration Options, set Heap Size (bytes) to 44960.