1.2.6.2.2 Library Interface
Name | Description |
---|---|
Macros | |
__TCPIP_COMMANDS_H | This is macro __TCPIP_COMMANDS_H |
Types | |
TCPIP_COMMAND_MODULE_CONFIG | TCP/IP command configuration/initialization. |
Functions | |
TCPIP_COMMAND_Task | Standard TCP/IP stack module task function. |